< Back  

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

Vishay Intertechnology’s Anti-Surge Thick Film Chip Resistors Combine Superior Pulse and ESD Handling With High Power Rating for Automotive and Industrial Applications


Thick Film

Products mentioned:

RCS e3
For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in:

MALVERN, Pa. — August 1, 2016 — Vishay Intertechnology, Inc. (NYSE: VSH) today released a new series of anti-surge, high-power thick film chip resistors optimized for automotive and industrial applications.

For applications subject to high and repetitive surge pulses, devices in the AEC-Q200-qualified Vishay Draloric RCS e3 series offer superior pulse load performance and ESD surge characteristics when compared to standard chip resistors. In addition, the devices provide higher power ratings up to 0.4 W.

RCS e3 series resistors are available in three compact case sizes to save space on densely packed PCBs — 0402, 0603, and 0805. With its specified power of 0.25 W, the

RCS0603 e3 resistor covers the power ratings of standard 0603, 0805, and 1206 resistors, allowing designers to standardize components and take advantage of the lower costs of smaller components.

The devices offer a resistance range from 1 Ω to 10 MΩ with tolerances of ± 0.5 %, ± 1 %, and ± 5 %; TCR of ± 100 ppm/K and ± 200 ppm/K; and an operating voltage range from 50 V to 150 V. The resistors operate over a temperature range of -55 °C to +155 °C, and are RoHS-compliant and halogen-free.

Device Specification Table:

Part number RCS0402 e3 RCS0603 e3 RCS0805 e3
Case size 0402 0603 0805
Rated dissipation P70 (W) 0.2 0.25 0.4
Operating voltage (V) 50 75 150

Samples and production quantities of the RCS e3 series are available now, with lead times of 10 weeks.

Resources:

Thick film resistors from Vishay

Check distributor stock on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in: