For more information:
Media contact -
Bob Decker, Red Pines Group
Phone:
1.415.409.0233
Fax:
1.650.618.1512
E-mail:
bob.decker@redpinesgroup.com
Sales contact:
Vishay Intertechnology RGB LED Provides Independent Control of Red, Green, and Blue Chips for Wide Color Range
High-Brightness Device Enables Every Color Within the Gamut Triangle Inside CIE 1931 Color Space for Automotive Lighting, RGB Displays, and Backlighting

Media contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales contact:
MALVERN, Pa. — November 14, 2016 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new high-brightness, tricolor LED optimized for interior automotive lighting, RGB displays, and backlighting. Featuring separate red, green, and blue LED chips inside the compact 3.5 mm by 2.8 mm by 1.45 mm PLCC-6 surface-mount package, the Vishay Semiconductors VLMRGB6112.. enables individual control of each chip, making it possible to realize every color within the color room defined by the gamut triangle area inside the CIE 1931 color space through color mixing.
With its wide color range, the LED released today is ideal for custom “welcome illumination” in next-generation automobiles; large-format, full-color message and video display boards; backlighting in consumer devices and appliances such as PDAs, televisions, ovens, and microwaves; and a wide range of accent and decorative lighting. For these applications, the device utilizes high-brightness AllnGaP and InGaN technologies to deliver luminous intensity to 1800 mcd at 20 mA and features a ±60° angle of half intensity.
Providing high reliability, the Automotive Grade VLMRGB6112.. offers a wide temperature range from -40 °C to +110 °C, excellent corrosion robustness and sulfur resistance (H2S), and a UV-stable, diffused silicone casting compound for a long lifetime. The LED is AEC-Q101-qualified, offers a Moisture Sensitivity Level (MSL) of 2, and withstands ESD voltages up to 2 kV in accordance with JESD22-A114-B. Compatible with IR reflow soldering, the device is RoHS-compliant, halogen-free, and Vishay Green.
Device Specification Table:
Color | Red | True green | Blue | |
Luminous intensity (mcd) @ IF = 20 mA | Min. | 560 | 900 | 180 |
Typ. | 730 | 1030 | 230 | |
Max. | 920 | 1800 | 450 | |
Wavelength (nm) @ IF = 20 mA | Min. | 618 | 519 | 463 |
Typ. | 624 | 526 | 469 | |
Max. | 629 | 534 | 476 | |
Forward voltage (V) @ IF = 20 mA | Min. | 1.8 | 2.7 | 2.7 |
Typ. | 2.0 | 3.1 | 3.0 | |
Max. | 2.4 | 3.6 | 3.6 | |
Technology | AllnGaP | InGaN | InGaN |
Samples and production quantities of the VLMRGB6112.. are available now, with lead times of six to eight weeks for large orders.
Resources:
Opto Squad, the Vishay Optoelectronics Blog Site
Check distributor stock on the Vishay website
Weekly updates: sign up for Vishay Newsfeed
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that
are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace,
and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology
Media contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales contact:
This release in:
- lang-code-EN
- lang-code-DE
- lang-code-JP
- lang-code-ZH