< Back  

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

Vishay Intertechnology Automotive Grade Low-Profile, High-Current Inductors Feature Integrated E-Shield to Lower Costs and Save Space

Available in 2525, 3232, and 4040 Case Sizes, Devices Provide -20 dB Electric Field Reduction at 1 cm


For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in:

MALVERN, Pa. — Nov. 28, 2016 — Vishay Intertechnology, Inc. (NYSE: VSH) today expanded its IHLE series of low-profile, high-current inductors featuring integrated e-shields for reduction of EMI with new Automotive Grade devices in the 2525, 3232, and 4040 case sizes. The Vishay Dale IHLE-2525CD-5A, IHLE-3232DD-5A, and IHLE-4040DD-5A lower costs and save board space by eliminating the need for separate board-level Faraday shielding. The devices contain the electric field associated with EMI in a tin-plated copper integrated shield, providing up to -20 dB of electric field reduction at 1 cm (above the center of the inductor) when the integrated shield is connected to ground.

Featuring high-temperature operation to +155 °C and coplanarity of their four terminals within ≤100 µm, the AEC-Q200-qualified inductors released today are optimized for energy storage in DC/DC converters and high-current filtering for automotive engine and transmission control units, diesel injection drivers, noise suppression for motors, windshield wipers, power mirrors and seats, entertainment / navigation systems, and HID lighting. In addition, the devices’ 4-terminal connection (two ground connection points for the shield) provides high-vibration performance for on-engine and chassis-mounted electronic circuits.

Built on Vishay Dale IHLP® technology, the IHLE-2525CD-5A, IHLE-3232DD-5A, and IHLE-4040DD-5A feature high efficiency with typical DCR from 1.55 mΩ to 167 mΩ and a wide range of inductance values from 0.22 µH to 47 µH. The devices provide rated currents to 36.0 A and handle high transient current spikes without saturation. Packaged in an RoHS-compliant, 100 % lead (Pb)-free shielded construction, the inductors offer high resistance to thermal shock, moisture, and mechanical shock. The devices are halogen-free and Vishay Green.

Device Specification Table

Part number IHLE-2525CD-5A IHLE-3232DD-5A IHLE-4040DD-5A
Inductance @ 100 kHz (µH) 0.47 to 22 0.22 to 33 0.47 to 47
DCR typ. @ 25 °C (mΩ) 3.87 to 163.0 1.68 to 149.0 1.55 to 167
Heat rating current typ. (A) 2.8 to 22.0 3.1 to 36.0 2.5 to 30.0
Saturation current typ. (A) 2.2 to 14.0 3.2 to 32.0 4.5 to 28.5

Sample and production quantities of the new IHLE devices are available now, with lead times of 10 to 12 weeks for large orders.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in: