For more information:
Media contact -
Bob Decker, Red Pines Group
Phone:
1.415.409.0233
Fax:
1.650.618.1512
E-mail:
bob.decker@redpinesgroup.com
Sales contact:
Vishay Intertechnology Hybrid Solid-State Relays Provide Fast Operation, Wide Temp. Range, and High Load Voltage
Single- and Dual-Channel 1 Form A Devices Switch AC and DC Loads, Are Manufactured on Highly Integrated Production Line

Media contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales contact:
MALVERN, Pa. — Dec. 21, 2016 — Vishay Intertechnology, Inc. (NYSE: VSH) today expanded its VOR family of hybrid solid-state relays with four new devices designed to deliver superior electrical characteristics for telecommunications, industrial, security system, and metering applications. Compared to similar solutions, the new Vishay Semiconductors 1 Form A VOR1121A6, VOR1121B6, VOR2121A8, VOR2121B8 provide faster, bounce-free switching and a wider operating temperature range, and are more cost-effective.
The relays released today are single-channel (VOR1121A6 and VOR1121B6) and dual-channel (VOR2121A8 and VOR2121B8) normally open single-pole, single-throw (SPST) switches. The devices’ hybrid architecture enables fast typical turn-on and turn-off times of 0.20 ms and 0.03 ms, and an ambient temperature range of -40 °C to +100 °C. A high-efficiency GaAIAs IRED enables low forward current on the input side. On the output side, high-performance MOSFET switches provide low on-resistance of 12 Ω to reduce power dissipation. The VOR1121A6 and VOR1121B6 can be figured for DC-only operation to reduce the on-resistance.
The VOR1121A6 and VOR2121A8 are offered in DIP-6 and DIP-8 packages, respectively, while the VOR1121B6 and VOR2121B8 feature the SMD-6 and SMD-8. All four devices offer a high isolation test voltage of 5300 VRMS and load voltages of 250 V. The solid-state relays are VDE- and UL-certified to meet the insulation requirements for most applications. All devices are manufactured in-house on a highly integrated production line.
The VOR1121A6, VOR1121B6, VOR2121A8, VOR2121B8 offer clean, bounce-free switching, current limit protection, and low power consumption. Typical applications will include alarm and telecom switches, I/O cards, automation, battery management systems, and automatic test equipment. Available in tape-and-reel and tube packing, the devices are RoHS-compliant, halogen-free, and Vishay Green.
Samples and production quantities of the new solid-state relays are available now, with lead times of four to six weeks for large orders.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that
are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace,
and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology
Media contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales contact: