< Back  

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

New Vishay Intertechnology Thick Film Chip Resistors Combine Sulfur Resistance With High Power and High Pulse Load Performance

Devices Feature Power to 1.5 W in Eight Compact Case Sizes for Automotive and Industrial Applications


RCAHP

Products mentioned:

RCA-HP e3
For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

MALVERN, Pa. — Oct. 4, 2017 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of thick film chip resistors for automotive and industrial applications. Vishay Draloric RCA-HP e3 series devices combine advanced sulfur resistance, excellent pulse load performance, and high power ratings in a single device.

For high sulfur environments, the AEC-Q200 qualified resistors released today feature a construction that provides a sulfur withstand ability in accordance with ASTM B809-95, tested at an advanced level of 90 °C for 1,000 hours. The robust devices withstand high and repetitive pulses and provide power ratings to 1.5 W.

RCA-HP e3 series resistors are available in eight case sizes ranging from 0402 to 2512. The devices offer a resistance range from 1 Ω up to 1 MΩ with tolerances of ± 1 % and ± 5 %, TCR of ± 100 ppm/K and ± 200 ppm/K, and an operating voltage range from 50 V to 500 V.

RoHS-compliant and halogen-free, the resistors feature single-sided (0402) or double-sided (0603 through 2512) printed resistor elements with a protective coating. The devices offer pure tin plating, which provides compatibility with lead (Pb)-free and lead-containing soldering processes.

Device Specification Table:

Part number Case size Power rating P70 (W) Operating voltage (V)
RCA0402-HP e3 0402 0.2 50
RCA0603-HP e3 0603 0.25 75
RCA0805-HP e3 0805 0.5 150
RCA1206-HP e3 1206 0.75 200
RCA1210-HP e3 1210 0.75 200
RCA1218-HP e3 1218 1.5 200
RCA2010-HP e3 2010 1.0 400
RCA2512-HP e3 2512 1.5 500

Samples and production quantities of the RCA-HP e3 series are available now, with lead times of eight to 10 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in: