< Back  

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

Vishay Intertechnology Releases Space-Saving Blue and True Green Ultrabright LEDs in Compact Packages With Dome Lenses

Featuring Latest InGaN / Sapphire Technology and Narrow Emission Angle of ± 9°, Devices Deliver High Luminous Intensity to 16 000 mcd Typical


Products mentioned:

VLDB1232.., VLDTG1232..
For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in:

MALVERN, Pa.Mar. 28, 2019 — The Optoelectronics group of Vishay Intertechnology, Inc. (NYSE: VSH) has introduced a new series of blue and true green ultrabright LEDs in compact untinted surface-mount packages with dome lenses. Utilizing the latest advanced InGaN / sapphire chip technology and offering a narrow emission angle of ± 9° without the need for an external lens, the space-saving Vishay Semiconductors VLD.1232.. series delivers extremely high brightness with luminous intensity to 16 000 mcd typical.

With their high brightness and small 2.3 mm by 2.3 mm by 2.8 mm plastic cases, the LEDs released today are the perfect choice for reliable performance in a wide range of applications, including traffic signals and signs, interior and exterior lighting, and indicators and backlighting for audio and video equipment, LCD switches, and illuminated advertising.

Available in gullwing and reverse gullwing versions, the devices offer high luminous flux, withstand ESD voltages up to 2 kV in accordance with JESD22-A114-B, and are luminous- and color-categorized per packing unit. RoHS-compliant, halogen-free, and Vishay Green, VLD.1232.. series LEDs are compatible with reflow soldering processes per J-STD-020 and processable according to JEDEC Level 2a.

Device Specification Table:

Part #

Color

Luminous intensity range (mcd)

@IF (mA)

Wavelength typ. (nm)

Forward voltage typ. (V)

@ IF (mA)

VLDB1232..

Blue

1800 to 7100

20

465

3.0

20

VLDTG1232..

True green

7100 to 28 000

20

525

2.9

20

Samples and production quantities of the VLD.1232.. series are available now, with lead times of eight weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in: