Diodes and Rectifiers - Medium and High Power Diodes

Medium and high-power rectifiers are available in several packages including hockey puk capsules and screw-mounted studs, voltage classes are available from 50 V to 4600 V and current ratings up to 3000 A.

To select multiple values, Ctrl-click or click-drag over the items

Technology
Reset
IF(AV) (A) at Ths/TC
(°C)
Reset
IFSM at 50 Hz
(A)
Reset
IFSM at 60 Hz
(A)
Reset
VRRM
(V)
Reset
trr
(µs)
Reset
TJ
(°C)
Reset
VFM
(V)
Reset
Package (JEDEC®) Code
Reset
Circuit Configuration
Reset
Showing 1 to 25 of 340 entries

Click the arrows to sort the columns in ascending or descending order
Series
Product Image
IF(AV) (A) at Ths/TC
(°C)

▲▼
IFSM at 50 Hz
(A)

▲▼
IFSM at 60 Hz
(A)

▲▼
VRRM
(V)

▲▼
trr
(µs)

▲▼
TJ
(°C)

▲▼
VFM
(V)

▲▼
Package (JEDEC®) Code
▲▼
Circuit Configuration
▲▼
Datasheet
93487
Enlarge
12 at 1442652801200-65 to +1751.26DO-4 (DO-203AA)Single
Datasheet
93487
Enlarge
12 at 1442652801000-65 to +1751.26DO-4 (DO-203AA)Single
Datasheet
93487
Enlarge
12 at 144265280800-65 to +1751.26DO-4 (DO-203AA)Single
Datasheet
93487
Enlarge
12 at 144265280600-65 to +1751.26DO-4 (DO-203AA)Single
Datasheet
93487
Enlarge
12 at 144265280400-65 to +1751.26DO-4 (DO-203AA)Single
Datasheet
93487
Enlarge
12 at 144265280200-65 to +1751.26DO-4 (DO-203AA)Single
Datasheet
93487
Enlarge
12 at 144265280100-65 to +1751.26DO-4 (DO-203AA)Single
Datasheet
93490
Enlarge
150 at 125300031401200-40 to +1801.47DO-8 (DO-205AA)Single
Datasheet
93490
Enlarge
150 at 125300031401000-40 to +1801.47DO-8 (DO-205AA)Single
Datasheet
93490
Enlarge
150 at 12530003140800-40 to +1801.47DO-8 (DO-205AA)Single
Datasheet
93490
Enlarge
150 at 12530003140600-40 to +1801.47DO-8 (DO-205AA)Single
Datasheet
93491
Enlarge
16 at 1403503701200-65 to +1751.23DO-4 (DO-203AA)Single
Datasheet
93491
Enlarge
16 at 1403503701000-65 to +1751.23DO-4 (DO-203AA)Single
Datasheet
93491
Enlarge
16 at 140350370800-65 to +1751.23DO-4 (DO-203AA)Single
Datasheet
93491
Enlarge
16 at 140350370600-65 to +1751.23DO-4 (DO-203AA)Single
Datasheet
93491
Enlarge
16 at 140350370400-65 to +1751.23DO-4 (DO-203AA)Single
Datasheet
93491
Enlarge
16 at 140350370200-65 to +1751.23DO-4 (DO-203AA)Single
Datasheet
93491
Enlarge
16 at 140350370100-65 to +1751.23DO-4 (DO-203AA)Single
Datasheet
93493
Enlarge
12 at 1502302401000-65 to +2001.35DO-4 (DO-203AA)Single
Datasheet
93493
Enlarge
12 at 150230240900-65 to +2001.35DO-4 (DO-203AA)Single
Datasheet
93493
Enlarge
12 at 150230240800-65 to +2001.35DO-4 (DO-203AA)Single
Datasheet
93493
Enlarge
12 at 150230240700-65 to +2001.35DO-4 (DO-203AA)Single
Datasheet
93493
Enlarge
12 at 150230240600-65 to +2001.35DO-4 (DO-203AA)Single
Datasheet
93493
Enlarge
12 at 150230240500-65 to +2001.35DO-4 (DO-203AA)Single
Datasheet
93493
Enlarge
12 at 150230240400-65 to +2001.35DO-4 (DO-203AA)Single