microBRICK™ - DC/DC Regulator Module
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
IrDA® Transceivers
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
microBRICK™ - DC/DC Regulator Module
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
IrDA® Transceivers
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
GSOT03 to GSOT36
GSOT03 to GSOT36 product information
Single-Line ESD Protection in SOT-23
Datasheet
FEATURES
Single-line ESD protection device
ESD immunity acc. IEC 61000-4-2 ± 30 kV contact discharge ± 30 kV air discharge
ESD capability according to AEC-Q101: human body model: class H3B: > 8 kV
Share
Buy Now
Specifications
Documents
Design Tools
Quality
Request Sample
Technical Questions