GSOT03 to GSOT36 product information

Single-Line ESD Protection in SOT-23

 Datasheet

FEATURES

Single-line ESD protection device
ESD immunity acc. IEC 61000-4-2 ± 30 kV contact discharge ± 30 kV air discharge
ESD capability according to AEC-Q101: human body model: class H3B: > 8 kV


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes