GSOT03 to GSOT36 product information

Single-Line ESD Protection in SOT-23

 Datasheet

FEATURES

Single-line ESD protection device
ESD immunity acc. IEC 61000-4-2 ± 30 kV contact discharge ± 30 kV air discharge
ESD capability according to AEC-Q101: human body model: class H3B: > 8 kV