GL05T to GL24T product information
Low Capacitance ESD Protection Diodes for High-Speed Data Interfaces
FEATURES
IEC 61000-4-5 (lightning) see IPPM below
ESD immunity acc. IEC 61000-4-2 ± 8 kV contact discharge ± 15 kV air discharge
ESD capability according to AEC-Q101: human body model: class H3B: > 8 kV
Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required