VESD05A5-06G to VESD26A5-06G product information

Single ESD Protection Diode in SOT-363

vsh-img-datasheet-pdf Datasheet

FEATURES

Compact SOT-363 package
5-line unidirectional ESD-protection
Working range 5V to 26 V


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: