V8PM153 product information

High Current Density Surface-Mount TMBS® (Trench MOS Barrier Schottky) Rectifier Ultra Low VF = 0.54 V at IF = 4 A

 Datasheet

FEATURES

Very low profile - typical height of 1.1 mm
Trench MOS Schottky technology
Low forward voltage drop, low power losses

APPLICATIONS



Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: