1.5KE6.8A thru 1.5KE540A, 1N6267A thru 1N6303A product information

TransZorb® Transient Voltage Suppressors

 Datasheet

FEATURES

Glass passivated chip junction
Available in unidirectional and bidirectional
1500 W peak pulse power capability with a  10/1000 µs waveform, repetitive rate (duty cycle): 0.01 %

APPLICATIONS



Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: