5KP8.5A thru 5KP188A product information

TransZorb® Transient Voltage Suppressors

 Datasheet

FEATURES

P600 glass passivated chip junction
Available in uni-directional polarity only
5000 W peak pulse power capability with a 10/1000 µs waveform, repetitive rate (duty cycle): 0.01 %

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes