ICTE5 thru ICTE18C, 1N6373 thru 1N6386 product information

TransZorb® Transient Voltage Suppressors

 Datasheet

FEATURES

Glass passivated chip junction
Available in uni-directional and bi-directional
1500 W peak pulse power capability with a 10/1000 µs waveform, repetitive rate (duty cycle): 0.01 %

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes