MENU

TMPG06-10A thru TMPG06-43A product information

PAR« Transient Voltage Suppressors High Temperature Stability and High Reliability Conditions

 Datasheet

FEATURES

Available in uni-directional polarity only
400 W peak pulse power capability with a 10/1000 Ás waveform, repetitive rate (duty cycle): 0.01 %
Excellent clamping capability

APPLICATIONS




RECOMMENDED FOR YOU

Latest Videos