5KASMC10A thru 5KASMC43A product information

Surface Mount PAR® Transient Voltage Suppressors High Temperature Stability and High Reliability Conditions

 Datasheet

FEATURES

Junction passivation optimized design passivated anisotropic rectifier technology
TJ = 185 °C capability suitable for high reliability and automotive requirement
Available in unidirectional polarity only

APPLICATIONS



Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: