MENU

TA6F6.8A thru TA6F51A product information

Surface-Mount PAR® Transient Voltage Suppressors

 Datasheet

FEATURES

Very low profile - typical height of 0.95 mm
Junction passivation optimized design passivated anisotropic rectifier technology
TJ = 185 °C capability suitable for high reliability and automotive requirement

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes