TA6L6.8A thru TA6L51A product information

Surface Mount PAR® Transient Voltage Suppressors High Temperature Stability and High Reliability Conditions

vsh-img-datasheet-pdf Datasheet

FEATURES

Low-profile package
Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C
Junction passivation optimized design passivated anisotropic rectifier technology

APPLICATIONS