MENU

VBUS54FD-SD1 product information

4-Line BUS-Port ESD Protection Array - Flow Through Design

 VBUS54FD-SD1 Datasheet

FEATURES

  • Compact chip level page CLP1007-5L
  • Length = 1 mm; width = 0.7 mm; height = 0.27 mm
  • 4-lines, unidirectional ESD protection array


Check all PDF documents

Documents

Datasheet
3D Models (*.zip)
3D Models - CLP1007-5L
Application Notes
Application Note - Soldering Recommendations for Chip Level Package (CLP)
Markings
Product Literature
Infograph - ESD Protection Diodes in Ultra Compact Chip Level Package (CLP)
Infograph - eSMP® シリーズ パワーダイオード製品の小型・薄型パッケージソリューション - In a Nutshell
Infograph - eSMP® 系列 用于选定二极管和整流器的小尺寸和低型面高度封装解决方案 - 快速了解
Product Sheet - ESD Protection Diodes in CLP Series Packages
Product Sheet - VBUS54FD-SD1: 4-Line ESD Protection Diode Provides Extreme Size Reduction for Portable Electronics
Technical Notes
Technical Note - Find the Right ESD or TVS Diode
SPICE Models (*.pdf)
PSpice Model VBUS54FD-SD1 - 4 Line Low Capacitance, ESD Protection Diode Array
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links