Diodes and Rectifiers - Silicon Carbide
Vishay's 650 V SiC Schottky diode Gen 3; available in TO-220 2L and TO-247 3L for industrial, solar, and high performance server power PFC function applications. The 650 V SiC Schottky diode in power packs; with the merged PIN Schottky design, offers excellent surge capability and low voltage drop at high current peaks as power factor correction diode for switch mode power supplies in industrial, telecom and consumer segments.
To select multiple values, Ctrl-click or click-drag over the items
Part Number ▲▼ | Product Image | Rev. Voltage (V) ▲▼ | IF(AV) (A) ▲▼ | VF at IF (V at A) ▲▼ | IFSM (A) ▲▼ | QC (nC) ▲▼ | TJ max. (°C) ▲▼ | Package (JEDEC®) Code ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | 650 | 4 | 1.30 | 29 | 12 | 175 | SMPD 2L | Single | No | |
Enlarge | 650 | 4 | 1.5 | 29 | 12 | 175 | D2PAK 2L (TO-263AB 2L) | Single | No | |
Enlarge | 650 | 4 | 1.5 | 29 | 12 | 175 | TO-220AC 2L | Single | No | |
Enlarge | 650 | 4 | 1.30 | 29 | 12 | 175 | SlimDPAK 2L | Single | No | |
Enlarge | 1200 | 5 | 1.35 | 42 | 28 | 175 | D2PAK 2L (TO-263AB 2L) | Single | No | |
Enlarge | 1200 | 5 | 1.35 | 42 | 28 | 175 | TO-220AC 2L | Single | No | |
Enlarge | 650 | 6 | 1.30 | 42 | 17 | 175 | SMPD 2L | Single | No | |
Enlarge | 650 | 6 | 1.5 | 42 | 17 | 175 | D2PAK 2L (TO-263AB 2L) | Single | No | |
Enlarge | 650 | 6 | 1.5 | 42 | 17 | 175 | TO-220AC 2L | Single | No | |
Enlarge | 650 | 6 | 1.30 | 42 | 17 | 175 | SlimDPAK 2L | Single | No | |
Enlarge | 650 | 8 | 1.30 | 52 | 22 | 175 | SMPD 2L | Single | No | |
Enlarge | 650 | 8 | 1.5 | 54 | 22 | 175 | D2PAK 2L (TO-263AB 2L) | Single | No | |
Enlarge | 650 | 8 | 1.5 | 54 | 22 | 175 | TO-220AC 2L | Single | No | |
Enlarge | 650 | 8 | 1.30 | 52 | 22 | 175 | SlimDPAK 2L | Single | No | |
Enlarge | 1200 | 2 x 5 | 1.35 | 42 | 28 | 175 | TO-247AD 3L | Common cathode | No | |
Enlarge | 650 | 10 | 1.30 | 60 | 29 | 175 | SMPD 2L | Single | No | |
Enlarge | 1200 | 10 | 1.35 | 84 | 55 | 175 | TO-247AD 2L | Single | No | |
Enlarge | 650 | 10 | 1.46 | 60 | 29 | 175 | D2PAK 2L (TO-263AB 2L) | Single | No | |
Enlarge | 650 | 10 | 1.46 | 60 | 29 | 175 | TO-220AC 2L | Single | No | |
Enlarge | 1200 | 10 | 1.35 | 84 | 55 | 175 | D2PAK 2L (TO-263AB 2L) | Single | No | |
Enlarge | 1200 | 10 | 1.35 | 84 | 55 | 175 | TO-220AC 2L | Single | No | |
Enlarge | 650 | 10 | 1.30 | 60 | 29 | 175 | SlimDPAK 2L | Single | No | |
Enlarge | 650 | 12 | 1.30 | 83 | 34 | 175 | SMPD 2L | Single | No | |
Enlarge | 650 | 12 | 1.50 | 83 | 34 | 175 | D2PAK 2L (TO-263AB 2L) | Single | No | |
Enlarge | 650 | 12 | 1.5 | 83 | 34 | 175 | TO-220AC 2L | Single | No |