MENU

Rectifiers - Standard and Fast Recovery - SlimDPAK


Rectifiers - Standard and Fast Recovery - SlimDPAK
Part Number
Product Image
Package
IF(AV)
(A)
Rev. Voltage
(V)
VF at IF
(V, A)
Tj max.
(C)
Circuit Configuration
AEC-Q101 Qualified
Datasheet
info
SlimDPAK (TO-252AE) 10 100 0.93 175 Single Yes
Datasheet
info
SlimDPAK (TO-252AE) 10 200 0.93 175 Single Yes
Datasheet
info
SlimDPAK (TO-252AE) 10 400 0.93 175 Single Yes
Datasheet
info
SlimDPAK (TO-252AE) 10 600 0.93 175 Single Yes
Datasheet
info
SlimDPAK (TO-252AE) 2 x 2 100 0.92 175 Common cathode Yes
Datasheet
info
SlimDPAK (TO-252AE) 2 x 2 200 0.92 175 Common cathode Yes
Datasheet
info
SlimDPAK (TO-252AE) 2 x 2 400 0.92 175 Common cathode Yes
Datasheet
info
SlimDPAK (TO-252AE) 2 x 2 600 0.92 175 Common cathode Yes
Datasheet
info
SlimDPAK (TO-252AE) 2 x 3 100 0.94 175 Common cathode Yes
Datasheet
info
SlimDPAK (TO-252AE) 2 x 3 200 0.94 175 Common cathode Yes
Datasheet
info
SlimDPAK (TO-252AE) 2 x 3 400 0.94 175 Common cathode Yes
Datasheet
info
SlimDPAK (TO-252AE) 2 x 3 600 0.94 175 Common cathode Yes
Datasheet
info
SlimDPAK (TO-252AE) 8 100 0.92 175 Single Yes
Datasheet
info
SlimDPAK (TO-252AE) 8 200 0.92 175 Single Yes
Datasheet
info
SlimDPAK (TO-252AE) 8 400 0.92 175 Single Yes
Datasheet
info
SlimDPAK (TO-252AE) 8 600 0.92 175 Single Yes