*Aug 29, 2011 *Doc. ID: 63406, ECN S11-1707, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiZ730DT D1 G1 S1_D2 G2 S2 X1 D1 G1 S1_D2 SiZ730DTC1 X2 S1_D2 G2 S2 SiZ730DTC2 .ENDS SiZ730DT *Channel 1 .SUBCKT SiZ730DTC1 D G S M1 3 GX S S NMOS W= 2014616u L= 0.25u M2 S GX S D PMOS W= 2014616u L= 2.473e-07 R1 D 3 3.710e-03 1.003e-02 1.703e-05 CGS GX S 5.255e-10 CGD GX D 2.032e-11 RG G GY 1 RTCV 100 S 1e6 -3.062e-04 1.207e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 3.571e-03 KP = 2.169e-05 NSUB = 9.965e+16 + KAPPA = 3.578e-02 ETA = 9.315e-04 NFS = 4.455e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.740e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.001e-08 TREF = 25 BV = 31 +RS = 2.259e-03 N = 1.283e+00 IS = 6.804e-10 +EG = 1.193e+00 XTI = 2.000e-01 TRS = 1.791e-03 +CJO = 4.791e-10 VJ = 8.107e-01 M = 4.418e-01 ) .ENDS SiZ730DTC1 *Channel 2 .SUBCKT SiZ730DTC2 D G S M1 3 GX S S NMOS W= 5458530u L= 0.25u M2 S GX S D PMOS W= 5458530u L= 2.824e-07 R1 D 3 7.247e-04 2.600e-02 4.191e-05 CGS GX S 1.478e-09 CGD GX D 3.354e-11 RG G GY 0.80 RTCV 100 S 1e6 -4.152e-05 -2.838e-08 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 2.181e-03 KP = 1.56e-05 NSUB = 7.142e+16 + KAPPA = 2.513e-02 ETA = 1.817e-04 NFS = 5.738e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.647e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 9.589e-09 TREF = 25 BV = 31 +RS = 1.507e-03 N = 1.241e+00 IS = 1.391e-09 +EG = 1.107e+00 XTI = 2.000e-01 TRS = 3.080e-05 +CJO = 1.160e-09 VJ = 9.000e-01 M = 4.743e-01 ) .ends SiZ730DTC2