*Sep 05, 2011 *Doc. ID: 63487, ECN S11-1757, Rev. A *File Name: Si1553CDL_PS.txt and Si1553CDL_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification .SUBCKT Si1553CDL D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 Si1553CDLN X2 D2 G2 S2 Si1553CDLP .ENDS Si1553CDL *N-CH .SUBCKT Si1553CDLN D G S M1 3 GX S S NMOS W= 41065u L= 0.25u M2 S GX S D PMOS W= 41065u L= 2.706e-07 R1 D 3 9.415e-05 TC=5.000e-01 4.300e-05 CGS GX S 2.817e-11 CGD GX D 3.971e-12 RG G GY 3.7 RTCV 100 S 1e6 TC=-1.920e-04 -4.818e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 + RS = 2.514e-01 KP = 2.863e-05 NSUB = 9.4003e+16 + KAPPA = 9.723e-05 ETA = 1.000e-07 NFS = 1.582e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 +NSUB = 1.871e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 21 +RS = 1.000e-01 N = 1.440e+00 IS = 2.743e-10 +EG = 1.173e+00 XTI = 2.000e-01 TRS1 = 6.328e-03 +CJO = 2.873e-11 VJ = 4.099e-01 M = 2.672e-01 ) .ENDS Si1553CDLN *P-CH .SUBCKT Si1553CDLP D G S M1 3 GX S S PMOS W= 57800u L= 0.25u M2 S GX S D NMOS W= 57800u L= 8.395e-07 R1 D 3 1.258e-01 TC=1.308e-02 2.351e-06 CGS GX S 2.770e-11 CGD GX D 4.347e-12 RG G GY 8.3 RTCV 100 S 1e6 TC=-3.317e-04 -1.434e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 + RS = 3.850e-01 KP = 5.853e-06 NSUB = 2.209e+15 + KAPPA = 6.110e-04 ETA = 1.000e-07 NFS = 1.232e+12 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.393e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 21 +RS = 9.055e-02 N = 1.822e+00 IS = 8.454e-09 +EG = 1.174e+00 XTI = 2.000e-01 TRS1 = 1.163e-03 +CJO = 2.832e-11 VJ = 3.000e-01 M = 2.864e-01 ) .ENDS Si1553CDLP