*Oct 24, 2011 *Doc. ID: 63516, ECN S11-2061, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiA929DJ D G S M1 3 GX S S PMOS W= 790000u L= 0.25u M2 S GX S D NMOS W= 790000u L= 4.304e-07 R1 D 3 1.000e-05 5.000e-01 5.000e-04 CGS GX S 3.139e-10 CGD GX D 1.408e-11 RG G GY 5.5 RTCV 100 S 1e6 -1.096e-03 -1.324e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 + RS = 5.302e-02 KP = 7.4232e-06 NSUB = 1.0850e+15 + KAPPA = 2.322e-03 ETA = 9.415e-05 NFS = 9.302e+11 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 +NSUB = 2.049e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 31 +RS = 4.134e-02 N = 1.286e+00 IS = 1.365e-09 +EG = 1.045e+00 XTI = 5.186e-01 TRS = 1.000e-05 +CJO = 3.466e-11 VJ = 3.000e-01 M = 1.074e-01 ) .ENDS