*Feb 13, 2012 *Doc. ID: 63562, ECN S12-0304, Rev. A *File Name: SiZ728DT_PS.txt and SiZ728DT_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiZ728DT D1 G1 S1_D2 G2 S2 X1 D1 G1 S1_D2 SiZ728DTC1 X2 S1_D2 G2 S2 SiZ728DTC2 .ENDS SiZ728DT *Channel 1 .SUBCKT SiZ728DTC1 D G S M1 3 GX S S NMOS W= 2014616u L= 0.25u M2 S GX S D PMOS W= 2014616u L= 2.561e-07 R1 D 3 3.217e-03 TC=7.111e-03 2.669e-05 CGS GX S 5.298e-10 CGD GX D 1.674e-11 RG G GY 1 RTCV 100 S 1e6 TC=-1.337e-04 -1.191e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 2.463e-03 KP = 1.8523e-05 NSUB = 1.24172e+17 + KAPPA = 1.000e-06 ETA = 9.478e-04 NFS = 2.847e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 4.487e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 26 +RS = 2.092e-03 N = 1.248e+00 IS = 2.172e-10 +EG = 1.161e+00 XTI = 2.003e-01 TRS1 = 1.568e-03 +CJO = 9.000e-10 VJ = 3.000e-01 M = 8.556e-01 ) .ENDS SiZ728DTC1 *Channel 2 .SUBCKT SiZ728DTC2 D G S M1 3 GX S S NMOS W= 5458530u L= 0.25u M2 S GX S D PMOS W= 5458530u L= 2.550e-07 R1 D 3 5.000e-04 TC=1.950e-01 -2.268e-05 CGS GX S 1.451e-09 CGD GX D 7.794e-11 RG G GY 0.80 RTCV 100 S 1e6 TC=-7.141e-05 7.697e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.905e-03 KP = 1.293e-05 NSUB = 7.040e+16 + KAPPA = 6.780e-03 ETA = 6.496e-07 NFS = 8.719e+10 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 3.031e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 26 +RS = 1.391e-03 N = 1.144e+00 IS = 1.523e-10 +EG = 1.168e+00 XTI = 2.611e-01 TRS1 = 1.718e-03 +CJO = 1.160e-09 VJ = 7.629e-01 M = 3.818e-01 ) .ends SiZ728DTC2