*Feb 18, 2013
*ECN S13-0201, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ963EP D G S 
M1 3 GX S S PMOS W= 1555825u L= 0.25u 
M2 S GX S D NMOS W= 1555825u L= 4.889e-07 
R1 D 3 6.030e-02 6.425e-03 1.096e-05 
CGS GX S 5.818e-10 
CGD GX D 1.525e-11 
RG G GY 1m 
RTCV 100 S 1e6 4.030e-04 7.131e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 1555825u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 2.039e-06 NSUB = 4.364e+16 
+ KAPPA = 5.748e-04 NFS = 1.000e+12 
+ LD = 0 IS = 0 TPG = -1 CAPOP = 12 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.201e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.315e-08 TREF = 25 BV = 61 
+RS = 2.271e-02 N = 1.140e+00 IS = 5.125e-12 
+EG = 1.202e+00 XTI = -4.219e-01 TRS = 1.259e-03 
+CJO = 1.648e-10 VJ = 7.525e-01 M = 5.038e-01 ) 
.ENDS 
