*Feb 18, 2013
*ECN S13-0201, Rev. A
*File Name: SQJ963EP_PS.txt and SQJ963EP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ963EP D G S
M1 3 GX S S PMOS W= 1555825u L= 0.25u
M2 S GX S D NMOS W= 1555825u L= 4.889e-07
R1 D 3 6.030e-02 TC=6.425e-03,1.096e-05
CGS GX S 5.818e-10
CGD GX D 1.525e-11
RG G GY 1m
RTCV 100 S 1e6 TC=4.030e-04,7.131e-07
ETCV GY GX 100 200 1
ITCV S 100 1u
VTCV 200 S 1
DBD D S DBD 1555825u
****************************************************************
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8
+ RS = 0 KP = 2.039e-06 NSUB = 4.364e+16
+ KAPPA = 5.748e-04 NFS = 1.000e+12
+ LD = 0 IS = 0 TPG = -1    )
***************************************************************
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8
+NSUB = 1.201e+16 IS = 0 TPG = -1    )
****************************************************************
.MODEL DBD D (
+FC = 0.1 TT = 1.315e-08 T_measured = 25 BV = 61
+RS = 2.271e-02 N = 1.140e+00 IS = 5.125e-12
+EG = 1.202e+00 XTI = -4.219e-01 TRS1 = 1.259e-03
+CJO = 1.648e-10 VJ = 7.525e-01 M = 5.038e-01 )
.ENDS