*Mar 12, 2012 *Doc. ID: 63841, ECN S12-0487, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiZ790DT D1 G1 S1_D2 G2 S2 X1 D1 G1 S1_D2 SiZ790DTC1 X2 S1_D2 G2 S2 SiZ790DTC2 XSDC2 S2 S1_D2 SiZ790DTC2_SCHOTTKY .ENDS SiZ790DT *Channel 1 .SUBCKT SiZ790DTC1 D G S M1 3 GX S S NMOS W= 2014616u L= 0.25u M2 S GX S D PMOS W= 2014616u L= 2.473e-07 R1 D 3 3.710e-03 1.003e-02 1.703e-05 CGS GX S 5.255e-10 CGD GX D 2.032e-11 RG G GY 1 RTCV 100 S 1e6 -3.062e-04 1.207e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 3.571e-03 KP = 2.169e-05 NSUB = 9.965e+16 + KAPPA = 3.578e-02 ETA = 9.315e-04 NFS = 4.455e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.740e+16 IS = 0 TPG = -1 ) *************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.001e-08 TREF = 25 BV = 31 +RS = 2.259e-03 N = 1.283e+00 IS = 6.804e-10 +EG = 1.193e+00 XTI = 2.000e-01 TRS = 1.791e-03 +CJO = 4.791e-10 VJ = 8.107e-01 M = 4.418e-01 ) .ENDS SiZ790DTC1 *Channel 2 .SUBCKT SiZ790DTC2 D G S X1 D G S SiZ790DTC2_MOS X2 S D SiZ790DTC2_SCHOTTKY .ENDS SiZ790DTC2 .SUBCKT SiZ790DTC2_MOS D G S M1 3 GX S S NMOS W= 4561219u L= 0.25u M2 S GX S D PMOS W= 4561219u L= 2.500e-07 R1 D 3 1.165e-03 1.058e-02 3.184e-05 CGS GX S 1.269e-09 CGD GX D 1.000e-11 RG G GY 0.90 RTCV 100 S 1e6 -5.575e-04 -1.078e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 2.297e-03 KP = 1.946e-05 NSUB = 9.00205e+16 + KAPPA = 1.000e-06 ETA = 8.599e-04 NFS = 2.896e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 3.000e+16 IS = 0 TPG = -1 ) *************************************************************** .ENDS SiZ790DTC2_MOS .subckt SiZ790DTC2_SCHOTTKY 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 9.916e-10 N = 1.297e+00 EG = 1.092e+00 +XTI = 6.067e+00 RS = 1.016e-03 TRS = 4.631e-03 ) .model sdlg d (IS = 1.510e-05 N = 1.092e+00 EG = 6.134e-01 +XTI = 2.420e-01 RS = 2.378e-02 TRS = 9.576e-03 +VJ = 4.258e-01 CJO = 1.399e-09 M = 4.103e-01 +TT = 5.508e-09 ) .model sdrev d (IS = 4e-07 N = 1.043e+00 EG = 7.125e-01 +XTI = 3.898e+00 ) .model sdblk d (IS = 1e-11 N=1) .ends SiZ790DTC2_SCHOTTKY