*Oct 27, 2008 *Doc. ID: 64466, S-82552, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiB912DK D G S M1 3 GX S S NMOS W= 70524u L= 0.25u M2 S GX S D PMOS W= 70524u L= 2.737e-07 R1 D 3 9.053e-02 7.514e-03 -6.990e-05 CGS GX S 7.248e-11 CGD GX D 5.344e-12 RG G GY 2.5 RTCV 100 S 1e6 1.917e-04 -8.968e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 + RS = 5.825e-02 KP = 3.830e-05 NSUB = 1.675e+17 + KAPPA = 1e-2 ETA = 7.381e-05 NFS = 2.830e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 +NSUB = 3.099e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 7.04e-09 TREF = 25 BV = 21 +RS = 1.000e-01 N = 1.731e+00 IS = 1.000e-07 +EG = 8.994e-01 XTI = 6.632e-01 TRS = 1.000e-05 +CJO = 4.121e-11 VJ = 4.163e-01 M = 2.558e-01 ) .ENDS