*Nov 03, 2008 *Doc. ID: 64542, ECN S-82615, Rev. A *File Name: SiR474DP_PS.txt and SiR474DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiR474DP D G S M1 3 GX S S NMOS W= 2285276u L= 0.25u M2 S GX S D PMOS W= 2285276u L= 2.147e-07 R1 D 3 1.955e-03 TC=1.409e-02, 3.472e-05 CGS GX S 6.202e-10 CGD GX D 2.129e-11 RG G GY 1.3 RTCV 100 S 1e6 TC=-1.281e-04, -3.735e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 3.842e-03 KP = 8.021e-06 NSUB = 7.294e+16 + KAPPA = 1e-2 ETA = 5.739e-07 NFS = 6.337e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.426e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 7.14e-09 T_MEASURED = 25 BV = 31 +RS = 3.280e-03 N = 1.151e+00 IS = 3.286e-11 +EG = 1.176e+00 XTI = 2.000e-01 TRS1 = 1.974e-04 +CJO = 5.778e-10 VJ = 7.298e-01 M = 4.371e-01 ) .ENDS