*May 20, 2013
*ECN S13-1171, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR426DP D G S 
M1 3 GX S S NMOS W= 2803930u L= 0.25u 
M2 S GX S D PMOS W= 2803930u L= 2.203e-07 
R1 D 3 6.72e-03 6.229e-03 1.557e-05 
CGS GX S 7.188e-10 
CGD GX D 1.775e-11 
RG G GY 0.80 
RTCV 100 S 1e6 8.777e-05 -5.714e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 6.054e-04 KP = 1.033e-05 NSUB = 1.040e+17 
+ KAPPA = 1.000e-06 ETA = 1.476e-04 NFS = 6.769e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.726e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.712e-08 TREF = 25 BV = 42 
+RS = 2.840e-03 N = 1.143e+00 IS = 2.464e-11 
+EG = 1.175e+00 XTI = 2.005e-01 TRS = 7.303e-04 
+CJO = 7.071e-10 VJ = 7.683e-01 M = 5.028e-01 ) 
.ENDS 
