*Feb 01, 2010 *Doc. ID: 65766, ECN S10-0254, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA975DJ D G S M1 3 GX S S PMOS W= 790000u L= 0.25u M2 S GX S D NMOS W= 790000u L= 7.005e-07 R1 D 3 1.852e-03 4.798e-03 4.908e-06 CGS GX S 3.086e-10 CGD GX D 1.000e-12 RG G GY 5.5 RTCV 100 S 1e6 -1.199e-05 -1.481e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 2e-8 + RS = 2.507e-02 KP = 7.554e-06 NSUB = 1.151e+15 + KAPPA = 4.085e-04 ETA = 1.000e-07 NFS = 1.981e+12 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 2e-8 +NSUB = 1.506e+17 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.426e-08 TREF = 25 BV = 21 +RS = 8.305e-02 N = 1.500e+00 IS = 9.845e-08 +EG = 8.737e-01 XTI = 3.682e-01 TRS = 1.000e-05 +CJO = 9.740e-11 VJ = 4.651e-01 M = 5.128e-01 ) .ENDS