*Apr 26, 2010 *Doc. ID: 66626, ECN S10-0917, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si3460DDV D G S M1 3 GX S S NMOS W= 587985u L= 0.25u M2 S GX S D PMOS W= 587985u L= 4.893e-07 R1 D 3 1.992e-02 3.293e-03 5.055e-06 CGS GX S 4.455e-10 CGD GX D 8.215e-12 RG G GY 2.1 RTCV 100 S 1e6 -2.628e-03 -3.603e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 + RS = 2.011e-03 KP = 7.886e-05 NSUB = 2.734e+17 + KAPPA = .1000 ETA = 1.716e-03 NFS = 9.477e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 +NSUB = 1.625e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.000e-07 TREF = 25 BV = 22 +RS = 2.552e-02 N = 1.378e+00 IS = 5.963e-08 +EG = 8.464e-01 XTI = 2.595e-01 TRS = 1.000e-05 +CJO = 9.623e-11 VJ = 9.000e-01 M = 2.000e-01 ) .ENDS