*May 03, 2010 *Doc. ID: 66681, ECN S10-1085, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7456CDP D G S M1 3 GX S S NMOS W= 1338996u L= 0.25u M2 S GX S D PMOS W= 1338996u L= 3.366e-07 R1 D 3 7.298e-03 1.363e-02 3.478e-05 CGS GX S 5.017e-10 CGD GX D 1.350e-12 RG G GY 5 RTCV 100 S 1e6 -1.313e-03 -1.048e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.223e-02 KP = 3.362e-05 NSUB = 1.567e+17 + KAPPA = 1.000e-00 ETA = 3.377e-06 NFS = 4.858e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.881e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.348e-08 TREF = 25 BV = 102 +RS = 4.490e-03 N = 1.041e+00 IS = 1.589e-12 +EG = 1.213e+00 XTI = 2.000e-01 TRS = 3.197e-03 +CJO = 1.126e-09 VJ = 9.000e-01 M = 2.432e-01 ) .ENDS