*Aug 09, 2010
*Doc. ID: 66901, ECN S10-1639, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiZ710DT D1 G1 S1_D2 G2 S2   
X1    D1    G1 S1_D2 SiZ710DTC1
X2    S1_D2 G2 S2    SiZ710DTC2
.ENDS SiZ710DT 
*Channel 1
.SUBCKT SiZ710DTC1 D G S 
M1 3 GX S S NMOS W= 2014616u L= 0.25u 
M2 S GX S D PMOS W= 2014616u L= 2.214e-07 
R1 D 3 3.512e-03 4.355e-03 6.744e-06 
CGS GX S 5.293e-10 
CGD GX D 4.670e-11 
RG G GY 1.3 
RTCV 100 S 1e6 1.233e-3 0 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 8.627e-04 KP = 1.463e-05 NSUB = 5.029e+16 
+ KAPPA = 1.000e-06 ETA = 2.349e-06 NFS = 7.380e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.843e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-07 TREF = 25 BV = 22 
+RS = 7.823e-3 N = 1.064 IS = 2.143e-12 
+EG = 1.25 XTI = 2.694 TRS = 3.228e-3 
+CJO = 5.546e-10 VJ = 6.682e-01 M = 3.334e-01 ) 
.ENDS SiZ710DTC1
*Channel 2
.SUBCKT SiZ710DTC2 D G S 
M1 3 GX S S NMOS W= 5458530u L= 0.25u 
M2 S GX S D PMOS W= 5458530u L= 2.397e-07 
R1 D 3 2.006e-03 6.412e-03 1.724e-05 
CGS GX S 1.444e-09 
CGD GX D 1.078e-10 
RG G GY 0.80
RTCV 100 S 1e6 2.627e-04 -1.126e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 1.831e-05 NSUB = 8.083e+16 
+ KAPPA = 1.000e-06 ETA = 6.344e-05 NFS = 5.291e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 3.052e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.201e-08 TREF = 25 BV = 42 
+RS = 1.675e-03 N = 1.111e+00 IS = 8.760e-11 
+EG = 1.146e+00 XTI = 2.018e-01 TRS = 1.000e-05 
+CJO = 1.353e-09 VJ = 7.256e-01 M = 3.491e-01 ) 
.ENDS SiZ710DTC2