*Aug 02, 2010 *Doc. ID: 66926, ECN S10-1637, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT Si7997DP D G S M1 3 GX S S PMOS W= 10697500u L= 0.25u M2 S GX S D NMOS W= 10697500u L= 2.248e-07 R1 D 3 2.921e-03 2.708e-03 5.640e-06 CGS GX S 4.093e-09 CGD GX D 2.911e-10 RG G GY 4.6 RTCV 100 S 1e6 -1.832e-04 1.242e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.000e-04 KP = 3.469e-06 NSUB = 2.41e+16 + KAPPA = 9.190e-03 ETA = 7.107e-06 NFS = 7.889e+11 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.101e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.772e-08 TREF = 25 BV = 31 +RS = 1.930e-03 N = 1.299e+00 IS = 1.206e-09 +EG = 1.173e+00 XTI = 5.590e-01 TRS = 1.597e-03 +CJO = 6.258e-10 VJ = 8.996e-01 M = 2.000e-01 ) .ENDS