*Oct 25, 2010 *Doc. ID: 67151, ECN S10-2447, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. * part number Si7270DP N CHANNEL .SUBCKT Si7270DP D G S M1 3 GX S S NMOS W= 1710624u L= 0.25u M2 S GX S D PMOS W= 1710624u L= 1.924e-07 R1 D 3 9.882e-03 7.347e-03 1.183e-05 CGS GX S 6.031e-10 CGD GX D 3.428e-11 RG G GY 1.4 RTCV 100 S 1e6 5.762e-05 1.129e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 6.765e-03 KP = 1.731e-05 NSUB = 1.045e+17 + KAPPA = 9.958e-03 ETA = 3.443e-06 NFS = 5.208e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 8.154e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.020e-08 TREF = 25 BV = 32 +RS = 1.008e-02 N = 1.025e+00 IS = 2.496e-12 +EG = 1.164e+00 XTI = 8.645e-01 TRS = 2.985e-03 +CJO = 4.848e-10 VJ = 4.415e-01 M = 3.781e-01 ) .ENDS