*May 02, 2011 *Doc. ID: 67621, ECN S11-0830, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SQ4920EY D G S M1 3 GX S S NMOS W= 2870595u L= 0.25u M2 S GX S D PMOS W= 2870595u L= 1.930e-07 R1 D 3 3.704e-03 1.642e-02 2.794e-05 CGS GX S 7.274e-10 CGD GX D 5.373e-11 RG G GY 1m RTCV 100 S 1e6 -2.622e-04 -4.449e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 9.022e-03 KP = 1.840e-05 NSUB = 1.216e+17 + KAPPA = 1.729e-01 ETA = 5.973e-05 NFS = 7.468e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 5.755e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 31 +RS = 8.005e-03 N = 9.988e-01 IS = 1.343e-12 +EG = 1.202e+00 XTI = 2.000e-01 TRS = 3.339e-03 +CJO = 5.728e-10 VJ = 3.000e-01 M = 2.688e-01 ) .ENDS