*Apr 11, 2011 *Doc. ID: 67836, ECN S11-0604, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SQJ960EP D G S M1 3 GX S S NMOS W= 1035232u L= 0.25u M2 S GX S D PMOS W= 1035232u L= 5.039e-07 R1 D 3 2.589e-02 6.301e-03 1.258e-05 CGS GX S 4.497e-10 CGD GX D 2.029e-11 RG G GY 1m RTCV 100 S 1e6 -6.880e-05 -4.565e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 + RS = 1.771e-03 KP = 8.1505e-06 NSUB = 5.783e+16 + KAPPA = 6.736e-03 ETA = 2.058e-05 NFS = 5.021e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 +NSUB = 8.790e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 62 +RS = 1.154e-02 N = 1.014e+00 IS = 1.826e-12 +EG = 1.208e+00 XTI = 2.764e-01 TRS = 3.274e-03 +CJO = 3.945e-10 VJ = 5.035e-01 M = 3.873e-01 ) .ENDS