********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*May 22, 2017
*ECN S17-0802, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits
.SUBCKT SiSS27ADN D G S 
M1 3 GX S S PMOS W= 8975000u L= 0.30u 
M2 S GX S D NMOS W= 8975000u L= 0.27u 
R1 D 3 3.084e-03 2.670e-03 5.704e-06 
CGS GX S 2.698e-09 
CGD GX D 2.507e-10 
RG G GY 1m 
RTCV 100 S 1e6 -2.909e-04 1.899e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 8975000u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 4.004e-06 NSUB = 4.099e+16 
+ KAPPA = 1.148e-03 NFS = 9.040e+11 
+ LD = 0 IS = 0 TPG = -1 CAPOP = 12 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 5.061e+15 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.069e-08 TREF = 25 BV = 31 
+RS = 8.719e-03 N = 1.125e+00 IS = 6.683e-12 
+EG = 1.234e+00 XTI = -2.630e+00 TRS = 2.090e-03 
+CJO = 2.173e-11 VJ = 5.577e+00 M = 8.673e-01 ) 
.ENDS 
