*August 4, 2008 *Doc. ID: 68499, S-81769, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4448DY D G S M1 3 GX S S NMOS W=10726399u L=0.250u M2 S GX S D PMOS W=10726399u L=0.293u RG G GX 0.75 R1 D 3 RTEMP 7.4E-4 CGS GX S 7200E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 5E-4 RD = 0 NSUB = 3.26E17 + kp = 3.8E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 6E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 1.2E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 1.5E17 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=2500E-12 VJ=0.38 M=0.22 +FC=0.5 TT=2.22e-08 TREF=25 BV=12.5 +RS=2.319e-03 N=1.08 IS=1.477e-08 IK=1000 +EG=8.511e-01 XTI=1.602 TRS=1.026e-04 ) **************************************************************** .MODEL RTEMP R (TC1=5E-3 TC2=5.5E-6) **************************************************************** .ENDS