*August 11, 2008 *Doc. ID: 68516, S-81824, Rev. A *File Name: Si2333CDS_PS.txt and Si2333CDS_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si2333CDS D G S M1 3 GX S S PMOS W=1485600u L=0.250u M2 S GX S D NMOS W=1485600u L=0.434u RG G GX 4 R1 D 3 RTEMP 1.2E-2 CGS G S 200E-12 DBD D S DBD ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 1.7E-8 + RS = 1E-2 RD = 0 NSUB = 1.5E16 + KP = 8E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************* .MODEL NMOS NMOS (LEVEL = 3 TOX = 1.7E-8 +NSUB = 1.3E17 IS = 0 TPG = -1) ************************************************************* .MODEL DBD D (CJO=190E-12 VJ=0.38 M=0.38 +FC=0.5 TT=1.71e-08 T_MEASURED=25 BV=12.1 +RS=3.430e-02 N=1.175 IS=9.386e-09 IKF=1000 +EG=5.703e-01 XTI=8.143 TRS1=9.438e-13) ************************************************************* .MODEL RTEMP RES (TC1=5E-3 TC2=5.5E-6) ************************************************************* .ENDS