*August 6, 2007 *Doc. ID: 69189, S-71632, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA414DJ D G S M1 3 GX S S NMOS W=1227332u L=0.25u M2 S GX S D PMOS W=1227332u L=0.35u RG G GX 2.5 R1 D 3 RTEMP 4E-3 CGS GX S 950E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.3E-8 + RS = 4E-3 RD = 0 NSUB = 4.6E17 + kp = 5E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 1.6E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.3E-8 +NSUB = 6E17 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=290E-12 VJ=0.38 M=0.24 +FC=0.5 TT=1.00e-08 TREF=25 BV=8.2 +RS=1.325e-02 N=1.096 IS=3.091e-09 IK=1000 +EG=8.261e-01 XTI=9.860e-01 TRS=8.132e-08 ) **************************************************************** .MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6) **************************************************************** .ENDS