*July 23, 2007 *Doc. ID: 73930, S-71493, Rev. A *File Name: Si7848BDP_PS.txt and Si7848BDP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7848BDP D G S M1 3 GX S S NMOS W=3586577u L=0.25u M2 S GX S D PMOS W=3586577u L=0.30u RG G GX 1.4 R1 D 3 RTEMP 2E-3 CGS GX S 1200E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 5E-3 RD = 0 NSUB = 2.75E17 + kp = 2.3E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2.3E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=530E-12 VJ=0.38 M=0.30 +FC=0.5 TT=1.74e-08 T_MEASURED=25 BV=40.2 +RS=1.590e-03 N=1.205 IS=1.262e-10 IKF=1000 +EG=1.184 XTI=2.062 TRS1=3.150e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=14E-3 TC2=5.5E-6) **************************************************************** .ENDS