********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Apr 09, 2018
*ECN S18-0410, Rev. A
*File Name: SiSH402DN_PS_RC.txt and SiSH402DN_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiSH402DN D G S
M1  3  GX S S NMOS W=3586577u L=0.25u       
M2  S  GX S D PMOS W=3586577u L=0.25u 
RG  G  GX     1.2
R1  D  3      RTEMP 1.9E-3
CGS GX S      960E-12
DBD S  D      DBD
************************************************************ 
.MODEL  NMOS       NMOS ( LEVEL  = 3         TOX    = 5E-8
+ RS     = 2.04E-3        RD     = 0         NSUB   = 2.6E17  
+ KP     = 1.55E-5        UO     = 650             
+ VMAX   = 0              XJ     = 5E-7      KAPPA  = 5E-2
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0            
+ CGSO   = 0              CGDO   = 0         CGBO   = 0 
+ NFS    = 0.8E12         DELTA  = 0.1)
************************************************************ 
.MODEL  PMOS       PMOS ( LEVEL  = 3         TOX    = 5E-8
+NSUB    = 3.4E16         IS     = 0         TPG    = -1)   
************************************************************  
.MODEL DBD D (CJO=820E-12 VJ=0.38 M=0.32
+FC=0.5 TT=1.36e-08 T_MEASURED=25 BV=31 
+RS=1.248e-03 N=1.19 IS=8.886e-11 IKF=1000
+EG=1.183 XTI=8.398e-01 TRS1=2.353e-03 )
************************************************************ 
.MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6)
************************************************************ 
.ENDS

* source COMPONENT GENERATOR_JAJC
.SUBCKT SiSH402DN_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000 R3=1M
+  C5=1000 R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  787.5516u  TC=0,0 
C_CF2         0 N16364  23.7571m  TC=0,0 
R_RT1         j-a-Temp-Tank N11404  4.3526 TC=0,0 
C_CF7         0 N18737  6.0783m  TC=0,0 
R_RT7         N11712 N11716  972.1139m TC=0,0 
C_CF4         0 N16388  1.1324  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  12.0154 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  10.8213 TC=0,0 
V_V4         N11732 0 {TEMP}
X_U1         DRAIN GATE SOURCE SISH402DN 
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  923.1770m TC=0,0 
R_RT6         N11708 N11712  504.3467m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 j-a-Temp-Filter VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  31.5646m  TC=0,0 
R_RT5         j-c-Temp-Tank N11708  362.3679u TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  9.9846 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  691.0146m TC=0,0 
C_CT1         j-a-Temp-Tank N11404  6.5696m  TC=0,0 
R_RF1         j-a-Temp-Filter N16364  7.4586 TC=0,0 
R_RT2         N11404 N11408  7.8613 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  1.2151  TC=0,0 
R_RF5         j-c-Temp-Filter N18733  6.0391m TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  118.2264m  TC=0,0 
G_G5         0 j-a-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  1.0320 TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  56.7707 TC=0,0 
C_CF8         0 N18741  527.9622u  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 j-c-Temp-Filter  125.4667u  TC=0,0 
C_CF1         0 j-a-Temp-Filter  5.8233m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         j-c-Temp-Tank N11708  1.9260m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  52.7355 TC=0,0 
C_CT8         N11716 N11732  9.3126m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 j-c-Temp-Filter VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  18.2079m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  695.7232u  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  158.3257m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  670.9463m TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 j-c-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V6         N18767 0 {TEMP}
.ENDS
