********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Apr 16, 2018
*ECN S18-0448, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ3426EV D G S 
M1 3 GX S S NMOS W= 2013283u L= 0.30u 
M2 S GX S D PMOS W= 2013283u L= 0.19u 
R1 D 3 2.794e-02 6.012e-03 1.541e-05 
CGS GX S 3.598e-10 
CGD GX D 9.524e-12 
RG G GY 3.8 
RTCV 100 S 1e6 1.188e-04 9.822e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 2013283u 
*************************************************  
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 9.717e-06 NSUB = 1.132e+17 
+ KAPPA = 2.672e-01 NFS = 2.162e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************  
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.386e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
************************************************* 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.360e-08 TREF = 25 BV = 61 
+RS = 2.223e-02 N = 1.113e+00 IS = 5.364e-12 
+EG = 1.201e+00 XTI = -1.124e-01 TRS = 2.250e-03 
+CJO = 2.219e-10 VJ = 6.430e-01 M = 5.987e-01 ) 
.ENDS