********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*24-Sep-2018
*ECN S18-0971, Rev. A
*File Name: SiSS02DN_PS_RC.txt and SiSS02DN_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiSS02DN D G S 
M1 3 GX S S NMOS W= 10135000u L= 0.30u 
M2 S GX S D PMOS W= 10135000u L= 0.07u 
R1 D 3 8.003e-04 TC=3.014e-03,7.300e-06
CGS GX S 2.183e-09 
CGD GX D 1.226e-11 
RG G GY 0.75
RTCV 100 S 1e6 TC=9.469e-05,1.075e-06
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 10135000u 
***************************************************  
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 4e-8 
+ RS = 0 KP = 1.701e-05 NSUB = 1.496e+17 
+ KAPPA = 1.043e-01 NFS = 5.294e+11 
+ LD = 0 IS = 0 TPG = 1    )
***************************************************  
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 4e-8 
+NSUB = 1.153e+17 IS = 0 TPG = -1    )
*************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-07 T_measured = 25 BV = 26
+RS = 5.184e-03 N = 1.086e+00 IS = 1.635e-12 
+EG = 1.147e+00 XTI = 9.389e-01 TRS1 = 4.207e-04
+CJO = 3.174e-10 VJ = 1.947e+00 M = 5.880e-01 ) 
.ENDS 

* source COMPONENT GENERATOR_JAJC
.SUBCKT SiSS02DN_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000 R3=1M
+  C5=1000 R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  2.6726m  TC=0,0 
C_CF2         0 N16364  53.0651m  TC=0,0 
R_RT1         j-a-Temp-Tank N11404  4.8062 TC=0,0 
C_CF7         0 N18737  2.4743m  TC=0,0 
R_RT7         N11712 N11716  371.3819m TC=0,0 
C_CF4         0 N16388  2.9419  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  11.2057 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  20.8219 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  783.2900m TC=0,0 
R_RT6         N11708 N11712  709.1820m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 j-a-Temp-Filter VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  37.9518m  TC=0,0 
R_RT5         j-c-Temp-Tank N11708  27.7226m TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  11.4405 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  139.8980m TC=0,0 
C_CT1         j-a-Temp-Tank N11404  3.2249m  TC=0,0 
R_RF1         j-a-Temp-Filter N16364  7.6437 TC=0,0 
R_RT2         N11404 N11408  12.2711 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  2.5953  TC=0,0 
R_RF5         j-c-Temp-Filter N18733  646.1041m TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  1.1699  TC=0,0 
G_G5         0 j-a-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  396.7723m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  34.7170 TC=0,0 
C_CF8         0 N18741  70.0403m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 j-c-Temp-Filter  461.4456u  TC=0,0 
C_CF1         0 j-a-Temp-Filter  4.3307m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         j-c-Temp-Tank N11708  1.2136  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  23.0939 TC=0,0 
X_U1         DRAIN GATE SOURCE SISS02DN 
C_CT8         N11716 N11732  8.2039m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 j-c-Temp-Filter VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  501.3570u  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  2.2484m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  823.5370m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  717.2259m TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 j-c-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V6         N18767 0 {TEMP}
.ENDS
