*Feb 18, 2013
*ECN S13-0345, Rev. C
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUM60N10-17 4 1 2
M1  3 1 2 2 NMOS W=6695062u L=0.50u    
M2  2 1 2 4 PMOS W=6695062u L=0.80u   
R1  4 3     RTEMP 12E-3
CGS 1 2     2700E-12
DBD 2 4     DBD
**************************************************************************
.MODEL  NMOS       NMOS (  LEVEL  = 3               TOX    = 7E-8
+ RS     = 1E-3            RD     = 0               NSUB   = 2.62E17   
+ KP     = 2.8E-5          UO     = 650             
+ VMAX   = 0               XJ     = 5E-7            KAPPA  = 15E-2
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0               CGBO   = 0 
+ TLEV   = 1               BEX    = -1.5            TCV    = 4.7E-3
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************************
.MODEL  PMOS       PMOS (LEVEL    = 3               TOX    = 7E-8
+NSUB    = 6E15            TPG    = -1)           
 *********************************************************************
.MODEL DBD D (CJO=1200E-12 VJ=0.38 M=0.38
+RS=0.1 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=101)
*************************************************************************
.MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6)
*************************************************************************
.ENDS